Trapeziodal thread nut, single start, steel or stainless steel (24007) (24007-100211)

Trapeziodal thread nut, single start, steel or stainless steel (24007) 24007-100211

Product Details:

Manufacturer part number: 24007-100211

Brand: NORELEM

Price: 4.65

Delivery time: 4 Days


Technical Data:

L=Length: 15 mm

DxP=thread: Tr 10x2

Version 1: RH thread

Main material: steel

SW: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24007-100211

Part Number
24007-100211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
DxP=thread Version 1 Main material SW
(mm)
Weight (ERP)
(kg)

4.65 €

1 4 Days 15Tr 10x2RH threadsteel170.0197

Loading...

  1. 1

Basic information

Version 2 single start Item Trapeziodal Thread Nut RoHS yes

This page is Trapeziodal thread nut, single start, steel or stainless steel (24007), part number 24007-100211.
You can find the detail information about specifications and dimensions on part number 24007-100211.

Variation of this product

Part Number
24007-100212
24007-100221
24007-100222
24007-100311
24007-100312
24007-100321
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
DxP=thread Version 1 Main material SW
(mm)
Weight (ERP)
(kg)

14.81 €

1 4 Days 15Tr 10x2RH threadstainless steel170.0205

11.91 €

1 4 Days 15Tr 10x2LH threadsteel170.0197

15.69 €

1 4 Days 15Tr 10x2LH threadstainless steel170.0208

6.65 €

1 4 Days 15Tr 10x3RH threadsteel170.0200

14.81 €

1 4 Days 15Tr 10x3RH threadstainless steel170.0210

12.85 €

1 4 Days 15Tr 10x3LH threadsteel170.0203

Tech Support