Manufacturer part number: 04750-10016
Brand: NORELEM
Price: 794.87 €
Delivery time: 4 Days
D2: 71
D3: 73
T min.: 25
H: 70
D=Thread: M16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04750-10016
Part Number
|
---|
04750-10016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2 | D3 | T min. | H | D=Thread | D1 | B | Clamping force max. (kN) | SW1 | max. static load (kN) | T max. | Tightening torque max. (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
794.87 € | 1 | 4 Days | 71 | 73 | 25 | 70 | M16 | 42 | 18 | 100 | 15 | 130 | 35 | 35 | 1.8560 |
Loading...
Main material | high carbon steel | Component material | aluminium | H1 | 10 |
---|---|---|---|---|---|
Item | Clamp Nut | RoHS | yes |
This page is Clamp nut, carbon steel (04750), part number 04750-10016.
You can find the detail information about specifications and dimensions on part number 04750-10016.
Configure
Basic Attributes
D2
D3
T min.
H
D=Thread
D1
B
Clamping force max.(kN)
SW1
max. static load(kN)
T max.
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04750-10020 |
04750-10024 |
04750-6012 |
04750-6016 |
04750-6020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2 | D3 | T min. | H | D=Thread | D1 | B | Clamping force max. (kN) | SW1 | max. static load (kN) | T max. | Tightening torque max. (Nm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
794.87 € | 1 | 4 Days | 71 | 73 | 25 | 70 | M20 | 42 | 22 | 100 | 15 | 200 | 35 | 40 | 1.8000 | ||
794.87 € | 1 | 4 Days | 71 | 73 | 25 | 70 | M24 | 42 | 28 | 100 | 15 | 200 | 35 | 45 | 1.7880 | ||
571.75 € | 1 | 4 Days | 60 | 62 | 16 | 50 | M12 | 32 | 14 | 60 | 13 | 70 | 24 | 20 | 0.9371 | ||
571.75 € | 1 | 4 Days | 60 | 62 | 16 | 50 | M16 | 32 | 18 | 60 | 13 | 120 | 24 | 25 | 0.8712 | ||
571.75 € | 1 | 4 Days | 60 | 62 | 16 | 50 | M20 | 32 | 22 | 60 | 13 | 120 | 24 | 30 | 0.9040 |