Flange shaft support aluminium (21585) (21585-50)

Flange shaft support aluminium (21585) 21585-50

Product Details:

Manufacturer part number: 21585-50

Brand: NORELEM

Price: 87.57

Delivery time: 4 Days


Technical Data:

H: 50

H1: 36

D1: 75

E: 75±0.25

D=Fastening hole: 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21585-50

Part Number
21585-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H H1 D1 E D=Fastening hole C (DIN 912) A D2 Weight in kg (ERP)
(kg)

87.57 €

1 4 Days 50367575±0.2550M10100110.8297

Loading...

  1. 1

Basic information

Main material aluminium Item Flange shaft support RoHS yes

This page is Flange shaft support aluminium (21585), part number 21585-50.
You can find the detail information about specifications and dimensions on part number 21585-50.

Variation of this product

Part Number
21585-12
21585-16
21585-20
21585-25
21585-30
21585-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H H1 D1 E D=Fastening hole C (DIN 912) A D2 Weight in kg (ERP)
(kg)

40.17 €

1 4 Days 201223.530±0.1212M4405.50.0522

44.99 €

1 4 Days 201227.535±0.1216M4505.50.0300

50.51 €

1 4 Days 231433.538±0.1520M5506.60.0903

56.76 €

1 4 Days 25164242±0.1525M6606.60.1554

75.79 €

1 4 Days 301949.554±0.2530M87090.2448

62.53 €

1 4 Days 40266568±0.2540M10100110.6655

Tech Support