Manufacturer part number: 21582-16
Brand: NORELEM
Price: 19.94 €
Delivery time: 4 Days
H: 42
H1: 25
D1: 5.5
E: 40
B: 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21582-16
Main material | aluminium | Item | Shaft mount | Version 1 | standard |
---|---|---|---|---|---|
RoHS | yes |
This page is Shaft mount standard aluminium (21582), part number 21582-16.
You can find the detail information about specifications and dimensions on part number 21582-16.
Configure
Basic Attributes
H
H1
D1
E
B
H2
D=Fastening hole
C (DIN 912)
A
A1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21582-12 |
21582-20 |
21582-25 |
21582-30 |
21582-40 |
21582-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H | H1 | D1 | E | B | H2 | D=Fastening hole | C (DIN 912) | A | A1 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.27 € | 1 | 4 Days | 35 | 20 | 5.5 | 32 | 12 | 5.5 | 12 | M4 | 42 | 20 | 0.0227 | ||
25.05 € | 1 | 4 Days | 50 | 30 | 5.5 | 45 | 20 | 8 | 20 | M4 | 60 | 32 | 0.0791 | ||
33.81 € | 1 | 4 Days | 58 | 35 | 6.6 | 60 | 25 | 9 | 25 | M5 | 74 | 38 | 0.1352 | ||
41.18 € | 1 | 4 Days | 68 | 40 | 9 | 68 | 28 | 10 | 30 | M6 | 84 | 45 | 0.2066 | ||
56.35 € | 1 | 4 Days | 86 | 50 | 11 | 86 | 32 | 12 | 40 | M8 | 108 | 56 | 0.3558 | ||
70.66 € | 1 | 4 Days | 100 | 60 | 11 | 108 | 40 | 14 | 50 | M8 | 130 | 80 | 0.6933 |