Manufacturer part number: 21577-12
Brand: NORELEM
Price: 66.25 €
Delivery time: 4 Days
H1: 14
E: 70
E1: 42
D=Fastening hole: 12
H=Height: 28
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21577-12
Part Number
|
---|
21577-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 | E | E1 | D=Fastening hole | H=Height | B=Width | A=Length | F hole for ISO 4762 cap screw | M | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.25 € | 1 | 4 Days | 14 | 70 | 42 | 12 | 28 | 14 | 85 | 6.6 | M6 | 0.0745 |
Loading...
Main material | aluminium | Item | Traverse | Version 1 | movable |
---|---|---|---|---|---|
RoHS | yes |
This page is Traverse movable aluminium (21577), part number 21577-12.
You can find the detail information about specifications and dimensions on part number 21577-12.
Configure
Basic Attributes
H1
E
E1
D=Fastening hole
H=Height
B=Width
A=Length
F hole for ISO 4762 cap screw
M
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21577-16 |
21577-20 |
21577-25 |
21577-30 |
21577-40 |
21577-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H1 | E | E1 | D=Fastening hole | H=Height | B=Width | A=Length | F hole for ISO 4762 cap screw | M | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.30 € | 1 | 4 Days | 16 | 82 | 54 | 16 | 32 | 18 | 100 | 9 | M8 | 0.1225 | ||
86.02 € | 1 | 4 Days | 21 | 108 | 72 | 20 | 42 | 20 | 130 | 11 | M10 | 0.2253 | ||
114.47 € | 1 | 4 Days | 26 | 132 | 88 | 25 | 52 | 25 | 160 | 13.5 | M12 | 0.4299 | ||
138.22 € | 1 | 4 Days | 29 | 150 | 96 | 30 | 58 | 25 | 180 | 13.5 | M12 | 0.5600 | ||
145.59 € | 1 | 4 Days | 36 | 190 | 122 | 40 | 72 | 30 | 230 | 17.5 | M16 | 1.0000 | ||
171.47 € | 1 | 4 Days | 44 | 240 | 152 | 50 | 88 | 30 | 280 | 17.5 | M16 | 1.4950 |