Manufacturer part number: 21575-40
Brand: NORELEM
Price: 123.76 €
Delivery time: 4 Days
H1: 44
E: 190
E1: 122
D=Fastening hole: 40
H=Height: 80
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21575-40
Part Number
|
---|
21575-40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 | E | E1 | D=Fastening hole | H=Height | B=Width | A=Length | F hole for ISO 4762 cap screw | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.76 € | 1 | 4 Days | 44 | 190 | 122 | 40 | 80 | 30 | 230 | 17.5 | 1.1000 |
Loading...
Main material | aluminium | Item | Traverse | Version 1 | fixed |
---|---|---|---|---|---|
RoHS | yes |
This page is Traverse fixed aluminium (21575), part number 21575-40.
You can find the detail information about specifications and dimensions on part number 21575-40.
Configure
Basic Attributes
H1
E
E1
D=Fastening hole
H=Height
B=Width
A=Length
F hole for ISO 4762 cap screw
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21575-12 |
21575-16 |
21575-20 |
21575-25 |
21575-30 |
21575-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H1 | E | E1 | D=Fastening hole | H=Height | B=Width | A=Length | F hole for ISO 4762 cap screw | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.01 € | 1 | 4 Days | 18 | 70 | 42 | 12 | 32 | 14 | 85 | 6.6 | 0.0900 | ||
61.04 € | 1 | 4 Days | 20 | 82 | 54 | 16 | 36 | 18 | 100 | 9 | 0.1402 | ||
68.81 € | 1 | 4 Days | 25 | 108 | 72 | 20 | 46 | 20 | 130 | 11 | 0.2595 | ||
93.26 € | 1 | 4 Days | 30 | 132 | 88 | 25 | 56 | 25 | 160 | 13.5 | 0.4905 | ||
103.67 € | 1 | 4 Days | 35 | 150 | 96 | 30 | 64 | 25 | 180 | 13.5 | 0.6123 | ||
145.74 € | 1 | 4 Days | 52 | 240 | 152 | 50 | 96 | 30 | 280 | 17.5 | 1.6500 |