HeliCoil®plus threaded inserts (07645) (07645-01)

HeliCoil®plus threaded inserts (07645) 07645-01

Product Details:

Manufacturer part number: 07645-01

Brand: NORELEM

Price: 623.72

Delivery time: 4 Days


Technical Data:

Item: Assortment Box

Insert length assembled: 5 / 7.5 / 106 / 9 / 128 / 12 / 1610 / 15 / 2012 / 18 / 24 mm

No. off inserts: 10

Thread sizes in set: M5, M6, M8, M10, M12

G=Threaded insert: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07645-01

Part Number
07645-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Item Insert length assembled
(mm)
No. off inserts Thread sizes in set G=Threaded insert Order No. loose spare Threaded Inserts Weight (ERP)
(kg)

623.72 €

1 4 Days Assortment Box5 / 7.5 / 106 / 9 / 128 / 12 / 1610 / 15 / 2012 / 18 / 2410M5, M6, M8, M10, M12--2.3920

Loading...

  1. 1

Basic information

Main material stainless steel Version 1 helicoil® PL Edelstahl yes

This page is HeliCoil®plus threaded inserts (07645), part number 07645-01.
You can find the detail information about specifications and dimensions on part number 07645-01.

Variation of this product

Part Number
07645-0521
07645-0523
07645-0531
07645-0541
07645-0621
07645-0623
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Item Insert length assembled
(mm)
No. off inserts Thread sizes in set G=Threaded insert Order No. loose spare Threaded Inserts Weight (ERP)
(kg)

1.26 €

1 4 Days Spare Inserts5--M5-0.0002

125.44 €

1 4 Days Repair Set5 / 7.5 / 10each length 20-M507645-05210.3220

1.31 €

1 4 Days Spare Inserts7.5--M5-0.0003

1.44 €

1 4 Days Spare Inserts10--M5-0.0005

1.23 €

1 4 Days Spare Inserts6--M6-0.0004

111.38 €

1 4 Days Repair Set6 / 9 / 12each length 20-M607645-06210.3444

Tech Support