Shaft collar, aluminium (29215) (29215-402)

Shaft collar, aluminium (29215) 29215-402

Product Details:

Manufacturer part number: 29215-402

Brand: NORELEM

Price: 126.15

Delivery time: 4 Days


Technical Data:

L: 60

A: 48

A1: 52

D=internal diameter: 40

B: 60


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29215-402

Part Number
29215-402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L A A1 D=internal diameter B Size Weight in kg (ERP)
(kg)

126.15 €

1 4 Days 6048524060400.0941

Loading...

  1. 1

Basic information

Main material aluminium Item Shaft Collar RoHS yes

This page is Shaft collar, aluminium (29215), part number 29215-402.
You can find the detail information about specifications and dimensions on part number 29215-402.

Variation of this product

Part Number
29215-122
29215-202
29215-302
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L A A1 D=internal diameter B Size Weight in kg (ERP)
(kg)

73.75 €

1 4 Days 3019221230120.0389

114.50 €

1 4 Days 4028322040200.0552

120.32 €

1 4 Days 5038423050300.0731

Tech Support