Locking ring two-piece, wide, steel or stainless steel (07813) (07813-01001)

Locking ring two-piece, wide, steel or stainless steel (07813) 07813-01001

Product Details:

Manufacturer part number: 07813-01001

Brand: NORELEM

Price: 12.46

Delivery time: 4 Days


Technical Data:

Main material: steel

Steel code: -

D1=Internal diameter: 10

D2=Outside diameter: 24

B=Thickness: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07813-01001

Part Number
07813-01001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code D1=Internal diameter D2=Outside diameter B=Thickness R D3 L D4 C (DIN 912) H PL Edelstahl Weight in kg (ERP)
(kg)

12.46 €

1 4 Days steel-1024202668.53.3M3x108no0.0440

Loading...

  1. 1

Basic information

Item Locking Ring Version 1 two-piece Version 2 wide

This page is Locking ring two-piece, wide, steel or stainless steel (07813), part number 07813-01001.
You can find the detail information about specifications and dimensions on part number 07813-01001.

Variation of this product

Part Number
07813-00801
07813-00802
07813-01002
07813-01201
07813-01202
07813-01601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code D1=Internal diameter D2=Outside diameter B=Thickness R D3 L D4 C (DIN 912) H PL Edelstahl Weight in kg (ERP)
(kg)

10.82 €

1 4 Days steel-8182022.466.53.3M3x85.3no0.0289

20.27 €

1 4 Days stainless steel1.43058182022.466.53.3M3x85.3yes0.0260

22.52 €

1 4 Days stainless steel1.43051024202668.53.3M3x108yes0.0493

13.54 €

1 4 Days steel-12282431.87.5104.3M4x1210no0.0760

24.98 €

1 4 Days stainless steel1.430512282431.87.5104.3M4x1210yes0.0813

16.48 €

1 4 Days steel-16342939.410125.5M5x1611.5no0.1403

Tech Support