Locking ring wide, form B slitted outside, steel or stainless steel (07811) (Part Numbers)

Locking ring wide, form B slitted outside, steel or stainless steel (07811)
· Slit outside

· Positioning and stop element for shafts

· Dimensionally precise

· Very high retaining forces

· Prevents damage to the shaft

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07811-100801
07811-100802
07811-101001
07811-101002
07811-101201
07811-101202
07811-101601
07811-101602
07811-102001
07811-102002
07811-102501
07811-102502
07811-103001
07811-103002
07811-104001
07811-104002
07811-105001
07811-105002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Internal diameter D2=Outside diameter B=Thickness R C (DIN 912) Weight in kg (ERP)
(kg)

8.96 €

1 4 Days steel-black oxidised8182022.4M3x80.0271

14.74 €

1 4 Days stainless steel1.4305bright8182022.4M3x80.0274

10.09 €

1 4 Days steel-black oxidised10242026M3x100.0494

18.45 €

1 4 Days stainless steel1.4305bright10242026M3x100.0501

11.36 €

1 4 Days steel-black oxidised12282431.8M4x120.0841

20.64 €

1 4 Days stainless steel1.4305bright12282431.8M4x120.0838

13.74 €

1 4 Days steel-black oxidised16342939.4M5x160.1433

25.17 €

1 4 Days stainless steel1.4305bright16342939.4M5x160.1446

15.55 €

1 4 Days steel-black oxidised20403346.4M6x180.2198

28.44 €

1 4 Days stainless steel1.4305bright20403346.4M6x180.2209

18.12 €

1 4 Days steel-black oxidised25453350.8M6x180.2541

33.56 €

1 4 Days stainless steel1.4305bright25453350.8M6x180.2554

21.78 €

1 4 Days steel-black oxidised30543358.6M6x180.3728

39.72 €

1 4 Days stainless steel1.4305bright30543358.6M6x180.3751

21.96 €

1 4 Days steel-black oxidised40603365M6x180.3660

40.12 €

1 4 Days stainless steel1.4305bright40603365M6x180.3686

33.31 €

1 4 Days steel-black oxidised50784187M8x250.8418

60.98 €

1 4 Days stainless steel1.4305bright50784187M8x250.8462

Loading...

  1. 1

Basic information

Form B Item Locking Ring Form definition slitted outside
Version 1 wide RoHS yes

Tech Support