Locking ring wide, form A slitted inside, steel or stainless steel (07811) (07811-00801)

Locking ring wide, form A slitted inside, steel or stainless steel (07811) 07811-00801

Product Details:

Manufacturer part number: 07811-00801

Brand: NORELEM

Price: 8.96

Delivery time: 4 Days


Technical Data:

Main material: steel

Steel code: -

Surface finish body: black oxidised

D1=Internal diameter: 8

D2=Outside diameter: 18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07811-00801

Part Number
07811-00801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Internal diameter D2=Outside diameter B=Thickness R D3 L D4 A C (DIN 912) Weight in kg (ERP)
(kg)

8.96 €

1 4 Days steel-black oxidised8182022.466.53.36.5M3x80.0272

Loading...

  1. 1

Basic information

Form A Item Locking Ring Form definition slitted inside
Version 1 wide RoHS yes

This page is Locking ring wide, form A slitted inside, steel or stainless steel (07811), part number 07811-00801.
You can find the detail information about specifications and dimensions on part number 07811-00801.

Variation of this product

Part Number
07811-00802
07811-01001
07811-01002
07811-01201
07811-01202
07811-01601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body D1=Internal diameter D2=Outside diameter B=Thickness R D3 L D4 A C (DIN 912) Weight in kg (ERP)
(kg)

14.74 €

1 4 Days stainless steel1.4305bright8182022.466.53.36.5M3x80.0240

10.09 €

1 4 Days steel-black oxidised1024202668.53.38.5M3x100.0494

18.45 €

1 4 Days stainless steel1.4305bright1024202668.53.38.5M3x100.0515

11.36 €

1 4 Days steel-black oxidised12282431.87.5104.310M4x120.0841

20.64 €

1 4 Days stainless steel1.4305bright12282431.87.5104.310M4x120.0842

13.74 €

1 4 Days steel-black oxidised16342939.410125.512M5x160.1439

Tech Support