Shaft collar, form A standard (04395) (Part Numbers)

Shaft collar, form A standard (04395)
· Brass clamping ring prevents marks on the workpiece

· Flattened design enables easy workpiece removal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04395-12-1

Part Number
04395-12-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.33 €

1 4 Days

Loading...

  1. 1

Basic information

Main material brass Form A Item Shaft Collar
Form definition standard RoHS yes PL Edelstahl no
Weight in kg (ERP)(kg) 0.0220

This page is Shaft collar, form A standard (04395), part number 04395-12-1.
You can find the detail information about specifications and dimensions on part number 04395-12-1.

Tech Support