Precision guide shaft with fastening hole (21590) (21590-012375X0600)

Precision guide shaft with fastening hole (21590) 21590-012375X0600

Product Details:

Manufacturer part number: 21590-012375X0600

Brand: NORELEM

Price: 62.53

Delivery time: 4 Days


Technical Data:

M: M4

Surface hardness HRC: 62 ± 2

E1: 75

Hardening depth max.: 1.3

D=diameter: 12h6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21590-012375X0600

Part Number
21590-012375X0600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
M Surface hardness HRC E1 Hardening depth max. D=diameter
(mm)
Main material Steel code suitable fastening screw Surface finish body PL Edelstahl Weight (ERP)
(kg)
Approx. weight
(kg/m)

62.53 €

1 4 Days M462 ± 2751.312h6steel1.1213M4hardened and groundno0.52270.888

Loading...

  1. 1

Basic information

L=Length 600 Version 1 fastening hole Item Precision Guide Shaft
L max. 4000

This page is Precision guide shaft with fastening hole (21590), part number 21590-012375X0600.
You can find the detail information about specifications and dimensions on part number 21590-012375X0600.

Variation of this product

Part Number
21590-016500X0600
21590-020500X0600
21590-025600X0600
21590-030750X0600
21590-040100X0600
21590-050100X0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
M Surface hardness HRC E1 Hardening depth max. D=diameter
(mm)
Main material Steel code suitable fastening screw Surface finish body PL Edelstahl Weight (ERP)
(kg)
Approx. weight
(kg/m)

49.75 €

1 4 Days M562 ± 21001.616h6steel1.1213M5hardened and groundno0.93001.578

52.00 €

1 4 Days M662 ± 21001.620h6steel1.1213M6hardened and groundno1.31702.466

53.71 €

1 4 Days M862 ± 21201.825h6steel1.1213M8hardened and groundno2.30003.853

60.47 €

1 4 Days M1062 ± 2150230h6steel1.1213M10hardened and groundno3.26205.549

126.82 €

1 4 Days M1062 ± 2200240h6steel1.1213-hardened and groundno5.8500-

151.23 €

1 4 Days M1262 ± 22002.650h6steel1.1213-hardened and groundno9.0100-

Tech Support