Manufacturer part number: 23715-1050906
Brand: NORELEM
Price: 0.86 €
Delivery time: 4 Days
D1: 9.5
S: 0.6
H: 0.3
D4: 9.5
D: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23715-1050906
Temperature range | -40 °C to +130 °C | Max. permissible static surface pressure N/mm²(N/mm²) | 80 | Main material | Iglidur® |
---|---|---|---|---|---|
Item | Thrust Washer | RoHS | yes |
This page is Thrust washer, IGLIDUR® (23715), part number 23715-1050906.
You can find the detail information about specifications and dimensions on part number 23715-1050906.
Configure
Basic Attributes
D3
D2
D1
S
H
D4
D
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23715-1061515 |
23715-1081810 |
23715-1101810 |
23715-1122415 |
23715-1142015 |
23715-1152415 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 | S | H | D4 | D | D3 | D2 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.86 € | 1 | 4 Days | 15 | 1.5 | 1 | 15 | 6 | - | - | 0.0003 | ||
0.92 € | 1 | 4 Days | 18 | 1 | 0.7 | 18 | 8 | - | - | 0.0003 | ||
0.92 € | 1 | 4 Days | 18 | 1 | 0.7 | 18 | 10 | - | - | 0.0002 | ||
1.02 € | 1 | 4 Days | 24 | 1.5 | 1 | 24 | 12 | 1.5 | 18 | 0.0007 | ||
1.06 € | 1 | 4 Days | 20 | 1.5 | 1 | 20 | 14 | - | - | 0.0003 | ||
1.10 € | 1 | 4 Days | 24 | 1.5 | 1 | 24 | 15 | 1.5 | 19.5 | 0.0006 |