Manufacturer part number: 23732-01803215
Brand: NORELEM
Price: 1.39 €
Delivery time: 4 Days
D: 18 Ø
D1: 32 Ø
Thickness: 1.5 mm
D2: 25 mm
D3: 2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23732-01803215
Main material | Steel | Item | Thrust washer | Component material | PTFE |
---|---|---|---|---|---|
RoHS | Yes |
This page is Thrust washers (23732), part number 23732-01803215.
You can find the detail information about specifications and dimensions on part number 23732-01803215.
Configure
Basic Attributes
D(Ø)
D1(Ø)
Thickness(mm)
D2(mm)
D3(mm)
D4(mm)
H(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23732-01202415 |
23732-01402615 |
23732-01603015 |
23732-02003615 |
23732-02203815 |
23732-02404215 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | D1 (Ø) | Thickness (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.24 € | 1 | 4 Days | 12 | 24 | 1.5 | 18 | 1.5 | 24 | 1 | 0.0036 | ||
1.31 € | 1 | 4 Days | 14 | 26 | 1.5 | 20 | 2 | 26 | 1 | 0.0040 | ||
1.32 € | 1 | 4 Days | 16 | 30 | 1.5 | 23 | 2 | 30 | 1 | 0.0053 | ||
1.64 € | 1 | 4 Days | 20 | 36 | 1.5 | 28 | 3 | 36 | 1 | 0.0074 | ||
1.75 € | 1 | 4 Days | 22 | 38 | 1.5 | 30 | 3 | 38 | 1 | 0.0079 | ||
2.06 € | 1 | 4 Days | 24 | 42 | 1.5 | 33 | 3 | 42 | 1 | 0.0099 |