Rotary-table plain bearing, aluminium (21245) (Part Numbers)

Rotary-table plain bearing, aluminium (21245)
· Low weight

· lubricant and maintenance-free operation

· Simple assembly

· High wear resistance

· For high loads and high rigidity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21245-1108020
21245-1110030
21245-1116060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4
(mm)
D5
(mm)
H=Height
(mm)
H1
(mm)
K2 for nut Static axial load rating
(N)
Dynamic axial load rating
(N)
Static radial load rating
(N)
Dynamic radial load rating
(N)
E1 E2 D1
(mm)
D2
(mm)
D3
(mm)
D=outside diameter
(mm)
Tilt moment max.
(Nm)
Rev. limit n max. rpm K1=For screw Weight (ERP)
(kg)

82.11 €

1 4 Days 204.5165ISO 4035 M513000400020005006X60°6X60°7060318060250DIN 7984 M50.2090

114.60 €

1 4 Days 304.5196ISO 4035 M525000700025007008X45°8X45°918042.5100100200DIN 7984 M50.1965

215.69 €

1 4 Days 605.53010Ø 16 countersink 6.5 deep450001200010000280012X30°20X18°14513086160200120Ø 16 countersink 6.5 deep0.7000

Loading...

  1. 1

Basic information

Component material plastic Main material aluminium Item rotary-table plain bearing
RoHS yes

Tech Support