Ball screw ground, with flange nut, steel or stainless steel (24100) (24100-0810050)

Ball screw ground, with flange nut, steel or stainless steel (24100) 24100-0810050

Product Details:

Manufacturer part number: 24100-0810050

Brand: NORELEM

Price: 559.36

Delivery time: 4 Days


Technical Data:

L8: 4

Ball Ø: 0.8

max. rpm: 3200

L5: 37

L1: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24100-0810050

Part Number
24100-0810050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L8 Ball Ø max. rpm L5 L1 L11 L3 D9 L10 D2 L7 L4 D4 D7 B D=spindle diameter D6 Dynamic load rating
(N)
L6 D1 L2 SW L=Length L12 D8 D3 Static load rating
(N)
P=Pitch E L9 D5 Pitch angle Component material Main material Travel S Steel code Weight in kg (ERP)
(kg)

559.36 €

1 4 Days 40.8320037166.81026427990611.5188870010144101480.85.73.413001218M8x12° 13’steelsteel50-0.0912

Loading...

  1. 1

Basic information

No. of support circulations 1 x 3 Version 1 ground Version 2 with flange nut
Item Ball Screw RoHS yes

This page is Ball screw ground, with flange nut, steel or stainless steel (24100), part number 24100-0810050.
You can find the detail information about specifications and dimensions on part number 24100-0810050.

Variation of this product

Part Number
24100-0810100
24100-0810150
24100-0820050
24100-0820100
24100-0820150
24100-1020050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L8 Ball Ø max. rpm L5 L1 L11 L3 D9 L10 D2 L7 L4 D4 D7 B D=spindle diameter D6 Dynamic load rating
(N)
L6 D1 L2 SW L=Length L12 D8 D3 Static load rating
(N)
P=Pitch E L9 D5 Pitch angle Component material Main material Travel S Steel code Weight in kg (ERP)
(kg)

625.51 €

1 4 Days 40.8320037166.815264279140611.5188870010144101980.85.73.413001218M8x12° 13’steelsteel100-0.1095

697.23 €

1 4 Days 40.8320037166.820264279190611.5188870010144102480.85.73.413001218M8x12° 13’steelsteel150-0.1600

490.04 €

1 4 Days 41.6420037266.81026429990611.52088135010164101480.85.73.422502238M8x14° 23’steelsteel50-0.0935

533.38 €

1 4 Days 41.6420037266.815264299140611.52088135010164101980.85.73.422502238M8x14° 23’steelsteel100-0.1186

571.17 €

1 4 Days 41.6420037266.820264299190611.52088135010164102480.85.73.422502238M8x14° 23’steelsteel150-0.1604

615.30 €

1 4 Days 41.6400037286.811264359100611.522108150010185101580.85.74.529002278M8x12° 32’steelsteel50-0.1220

Tech Support