Ball screw ground steel, with screw-in cylinder nut, steel or stainless steel (24105) (24105-0810100)

Ball screw ground steel, with screw-in cylinder nut, steel or stainless steel (24105) 24105-0810100

Product Details:

Manufacturer part number: 24105-0810100

Brand: NORELEM

Price: 637.74

Delivery time: 4 Days


Technical Data:

L8: 4

Ball Ø: 0.8

max. rpm: 3200

L5: 37

L1: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24105-0810100

Part Number
24105-0810100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L8 Ball Ø max. rpm L5 L1 L11 L3 D9 L10 D2 L7 L4 D4 D7 D=spindle diameter D6 Dynamic load rating
(N)
L6 D1 L2 SW L=Length L12 D8 Static load rating
(N)
P=Pitch L9 D5 Pitch angle Component material Main material Travel S Steel code Weight in kg (ERP)
(kg)

637.74 €

1 4 Days 40.8320037226.815264M14x19140611.58870010168101980.85.7130018M8x12° 13’steelsteel100-0.1038

Loading...

  1. 1

Basic information

No. of support circulations 1 x 3 Version 1 ground Version 2 with screw-in cylinder nut
Item Ball Screw RoHS yes

This page is Ball screw ground steel, with screw-in cylinder nut, steel or stainless steel (24105), part number 24105-0810100.
You can find the detail information about specifications and dimensions on part number 24105-0810100.

Variation of this product

Part Number
24105-0810050
24105-0810150
24105-0820050
24105-0820100
24105-0820150
24105-1020050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L8 Ball Ø max. rpm L5 L1 L11 L3 D9 L10 D2 L7 L4 D4 D7 D=spindle diameter D6 Dynamic load rating
(N)
L6 D1 L2 SW L=Length L12 D8 Static load rating
(N)
P=Pitch L9 D5 Pitch angle Component material Main material Travel S Steel code Weight in kg (ERP)
(kg)

571.58 €

1 4 Days 40.8320037226.810264M14x1990611.58870010168101480.85.7130018M8x12° 13’steelsteel50-0.0859

709.03 €

1 4 Days 40.8320037226.820264M14x19190611.58870010168102480.85.7130018M8x12° 13’steelsteel150-0.1305

514.06 €

1 4 Days 41.6420037276.810264M14x1990611.588135010168101480.85.7225028M8x14° 23’steelsteel50-0.0845

556.98 €

1 4 Days 41.6420037276.815264M14x19140611.588135010168101980.85.7225028M8x14° 23’steelsteel100-0.1053

594.79 €

1 4 Days 41.6420037276.820264M14x19190611.588135010168102480.85.7225028M8x14° 23’steelsteel150-0.1345

599.53 €

1 4 Days 41.640003728.56.811264M16x19100611.5108150010187101580.85.7290028M8x12° 32’steelsteel50-0.1181

Tech Support