Screw jack, carbon steel (02170) (02170-02)

Screw jack, carbon steel (02170) 02170-02

Product Details:

Manufacturer part number: 02170-02

Brand: NORELEM

Price: 50.26

Delivery time: 4 Days


Technical Data:

D=diameter: 50 mm

D1: 49 mm

D2: Tr 30X4 mm

D3: 36 mm

D4: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02170-02

Part Number
02170-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
F max.
(kN)
H
(mm)
H1
(mm)
H2
(mm)
S
(mm)
Size Weight (ERP)
(kg)

50.26 €

1 4 Days 5049Tr 30X4366660507230120.50.5981

Loading...

  1. 1

Basic information

Item Screw Jack Main material high carbon steel RoHS yes

This page is Screw jack, carbon steel (02170), part number 02170-02.
You can find the detail information about specifications and dimensions on part number 02170-02.

Variation of this product

Part Number
02170-01
02170-015
02170-03
02170-04
02170-05
02170-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
F max.
(kN)
H
(mm)
H1
(mm)
H2
(mm)
S
(mm)
Size Weight (ERP)
(kg)

30.33 €

1 4 Days 3131Tr 20X4234415385223820.1901

46.48 €

1 4 Days 5049Tr 30X43666604252241220.5239

58.83 €

1 4 Days 5049Tr 30X43666607110243161.50.9001

106.47 €

1 4 Days 6570Tr 40X7436610010014058252.52.6050

195.84 €

1 4 Days 7080Tr 50X85566170140212903044.6200

370.39 €

1 4 Days 80100Tr 65X10706835019030012634510.0000

Tech Support