Trapezoidal thread spindle RH or LH thread, single-start, steel or stainless steel (24000) (24000-100222X1000)

Trapezoidal thread spindle RH or LH thread, single-start, steel or stainless steel (24000) 24000-100222X1000

Product Details:

Manufacturer part number: 24000-100222X1000

Brand: NORELEM

Price: 44.53

Delivery time: 4 Days


Technical Data:

D1 max.: 8.929

D2: 7.191

DxP=thread: Tr 10x2

D1 min.: 8.739

Version 1: LH-thread rolled


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24000-100222X1000

Part Number
24000-100222X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 max. D2 DxP=thread D1 min. Version 1 Main material Steel code Weight in kg (ERP)
(kg)
Approx. weight
(kg/m)

44.53 €

1 4 Days 8.9297.191Tr 10x28.739LH-thread rolledstainless steel1.43010.4800-

Loading...

  1. 1

Basic information

L=Length 1000 Version 2 single start Item Trapezoidal Thread Spindle
RoHS(kg) yes

This page is Trapezoidal thread spindle RH or LH thread, single-start, steel or stainless steel (24000), part number 24000-100222X1000.
You can find the detail information about specifications and dimensions on part number 24000-100222X1000.

Variation of this product

Part Number
24000-081522X1000
24000-100211X1000
24000-100212X1000
24000-100311X1000
24000-100312X1000
24000-100321X1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 max. D2 DxP=thread D1 min. Version 1 Main material Steel code Weight in kg (ERP)
(kg)
Approx. weight
(kg/m)

56.48 €

1 4 Days 7.1835.921Tr 8x1.57.013LH-thread rolledstainless steel1.43010.3100-

12.16 €

1 4 Days 8.9297.191Tr 10x28.739RH-thread rolledmild steel1.04010.4600-

40.45 €

1 4 Days 8.9297.191Tr 10x28.739RH-thread rolledstainless steel1.43010.4900-

15.94 €

1 4 Days 8.4155.84Tr 10x38.191RH-thread rolledmild steel1.04010.40000.43

40.45 €

1 4 Days 8.4155.84Tr 10x38.191RH-thread rolledstainless steel1.43010.4400-

17.54 €

1 4 Days 8.4155.84Tr 10x38.191LH-thread rolledmild steel1.04010.4300-

Tech Support