Eccentric bushes for lateral spring plungers, inch (03330) (03330-160CU)

Eccentric bushes for lateral spring plungers, inch (03330) 03330-160CU

Product Details:

Manufacturer part number: 03330-160CU

Brand: NORELEM

Price: 41.88

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 11/16 mm

H: 11.9 mm

D2=Bore diameter 2: 7/16 mm

D3: 11/16 mm

M: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03330-160CU

Part Number
03330-160CU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
H
(mm)
D2=Bore diameter 2
(mm)
D3
(mm)
M
(mm)
Suitable for lateral spring plungers with D = Weight (ERP)
(kg)

41.88 €

1 4 Days 11/1611.97/1611/1627/160.0108

Loading...

  1. 1

Basic information

Main material Steel Version 1 Eccentric Item Holder
RoHS Yes

This page is Eccentric bushes for lateral spring plungers, inch (03330), part number 03330-160CU.
You can find the detail information about specifications and dimensions on part number 03330-160CU.

Variation of this product

Part Number
03330-120CM
03330-180CP
03330-250CQ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
H
(mm)
D2=Bore diameter 2
(mm)
D3
(mm)
M
(mm)
Suitable for lateral spring plungers with D = Weight (ERP)
(kg)

36.68 €

1 4 Days 1/29.91/41/221/40.0060

45.04 €

1 4 Days 3/413.91/23/421/20.0140

51.68 €

1 4 Days 117.95/8135/80.0364

Tech Support