Assembly, tool steel, inch (03330) (03330-10CQ)

Assembly, tool steel, inch (03330) 03330-10CQ

Product Details:

Manufacturer part number: 03330-10CQ

Brand: NORELEM

Price: 25.75

Delivery time: 4 Days


Technical Data:

Suitable for lateral spring plungers with D =: 5/8

Weight (ERP): 0.1048 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03330-10CQ

Part Number
03330-10CQ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for lateral spring plungers with D = Weight (ERP)
(kg)

25.75 €

1 4 Days 5/80.1048

Loading...

  1. 1

Basic information

Main material Steel Item Assembly tool RoHS Yes

This page is Assembly, tool steel, inch (03330), part number 03330-10CQ.
You can find the detail information about specifications and dimensions on part number 03330-10CQ.

Variation of this product

Part Number
03330-03CM
03330-05CU
03330-08CP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for lateral spring plungers with D = Weight (ERP)
(kg)

17.32 €

1 4 Days 1/40.0187

20.34 €

1 4 Days 7/160.0143

23.68 €

1 4 Days 1/20.0647

Tech Support