Manufacturer part number: 33115-276
Brand: NORELEM
Price: 789.07 €
Delivery time: 4 Days
H=Shaft length: 276 mm
Weight (ERP): 2.1250 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33115-276
Main material | steel | Item | Pivot System | RoHS | yes |
---|
This page is Pivot system steel (33115), part number 33115-276.
You can find the detail information about specifications and dimensions on part number 33115-276.
Part Number |
---|
33115-200 |
33115-426 |
33115-536 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H=Shaft length (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
778.58 € | 1 | 4 Days | 200 | 1.8600 | ||
812.09 € | 1 | 4 Days | 426 | 2.7400 | ||
835.16 € | 1 | 4 Days | 536 | 3.0700 |