Round positioning plate aluminium (21150) (21150-04)

Round positioning plate aluminium (21150) 21150-04

Product Details:

Manufacturer part number: 21150-04

Brand: NORELEM

Price: 193.99

Delivery time: 4 Days


Technical Data:

F1: 50 N

H=Height: 15 mm

F2: 30 N

R: 64 mm

D3: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21150-04

Part Number
21150-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(N)
H=Height
(mm)
F2
(N)
R
(mm)
D3
(mm)
F3
(N)
H1
(mm)
D2
(mm)
R1
(mm)
D1
(mm)
D=outside diameter
(mm)
M1
(Nm)
H2
(mm)
D4
(mm)
Weight (ERP)
(kg)

193.99 €

1 4 Days 501530646509.52244635216.530.0735

Loading...

  1. 1

Basic information

Component material stainless steel Main material aluminium Item Round Positioning Plate
RoHS yes

This page is Round positioning plate aluminium (21150), part number 21150-04.
You can find the detail information about specifications and dimensions on part number 21150-04.

Variation of this product

Part Number
21150-08
21150-12
21150-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(N)
H=Height
(mm)
F2
(N)
R
(mm)
D3
(mm)
F3
(N)
H1
(mm)
D2
(mm)
R1
(mm)
D1
(mm)
D=outside diameter
(mm)
M1
(Nm)
H2
(mm)
D4
(mm)
Weight (ERP)
(kg)

203.49 €

1 4 Days 100207073810013.5365616541020.540.1600

260.75 €

1 4 Days 15025100851315017.5606925801524.560.4200

721.84 €

1 4 Days 3004020013918.530026130110551505035.5102.4430

Tech Support