Pivot angle, aluminium (21162) (21162-04)

Pivot angle, aluminium (21162) 21162-04

Product Details:

Manufacturer part number: 21162-04

Brand: NORELEM

Price: 69.99

Delivery time: 4 Days


Technical Data:

H=Height: 22 mm

D3: M3 mm

H1: 11 mm

D2: M3 mm

D1: 3.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21162-04

Part Number
21162-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
D3
(mm)
H1
(mm)
D2
(mm)
D1
(mm)
H2
(mm)
D
(mm)
L1
(mm)
L
(mm)
B
(mm)
Weight (ERP)
(kg)

69.99 €

1 4 Days 22M311M33.366222970.0400

Loading...

  1. 1

Basic information

Main material aluminium Item Swivel Angle RoHS yes

This page is Pivot angle, aluminium (21162), part number 21162-04.
You can find the detail information about specifications and dimensions on part number 21162-04.

Variation of this product

Part Number
21162-08
21162-12
21162-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height
(mm)
D3
(mm)
H1
(mm)
D2
(mm)
D1
(mm)
H2
(mm)
D
(mm)
L1
(mm)
L
(mm)
B
(mm)
Weight (ERP)
(kg)

79.49 €

1 4 Days 36M418M44.58113646120.0640

111.34 €

1 4 Days 51M630M66.510166075200.2370

241.51 €

1 4 Days 98M1065M10112040130150251.7100

Tech Support