Planetary gearing single-stage (22750) (22750-341003)

Planetary gearing single-stage (22750) 22750-341003

Product Details:

Manufacturer part number: 22750-341003

Brand: NORELEM

Price: 572.26

Delivery time: 4 Days


Technical Data:

D4: 65

Size: NEMA 34

Max. output torque M: 13 Nm

L2: 25

L5: 64.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22750-341003

Part Number
22750-341003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 Size Max. output torque M
(Nm)
L2 L5 T1 L6 D1 Acceleration torque
(Nm)
Torsional backlash arcmin Torsional rigidity
(Nm/arcmin)
Efficiency ratio by full load
(%)
Max. permitted radial force
(N)
Max. permitted axial force
(N)
D2 B D3 D L4 L1 Transmission ratio L3 A D5 T Weight in kg (ERP)
(kg)

572.26 €

1 4 Days 65NEMA 34132564.55314025121.6979301080M05x1085521439303:1869.6M5161.6910

Loading...

  1. 1

Basic information

Version 1 single-stage Item Planetary Gearing T2 12
RoHS yes

This page is Planetary gearing single-stage (22750), part number 22750-341003.
You can find the detail information about specifications and dimensions on part number 22750-341003.

Variation of this product

Part Number
22750-231004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D4 Size Max. output torque M
(Nm)
L2 L5 T1 L6 D1 Acceleration torque
(Nm)
Torsional backlash arcmin Torsional rigidity
(Nm/arcmin)
Efficiency ratio by full load
(%)
Max. permitted radial force
(N)
Max. permitted axial force
(N)
D2 B D3 D L4 L1 Transmission ratio L3 A D5 T Weight in kg (ERP)
(kg)

474.66 €

1 4 Days 40NEMA 2341839327258200.496220330M04x855331029234:1547.14M411.20.5051

Tech Support