Accessories for stepper motors with integrated positioning control (85000) (85000-15-910X05000)

Accessories for stepper motors with integrated positioning control (85000) 85000-15-910X05000

Product Details:

Manufacturer part number: 85000-15-910X05000

Brand: NORELEM

Price: 104.25

Delivery time: 4 Days


Technical Data:

Item: Connection Cable

Suitable for: stepper motor NEMA 17/23

Form: -

Weight in kg (ERP): 0.4965 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

85000-15-910X05000

Part Number
85000-15-910X05000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Item Suitable for Form Weight in kg (ERP)
(kg)

104.25 €

1 4 Days Connection Cablestepper motor NEMA 17/23-0.4965

Loading...

  1. 1

Basic information

RoHS yes

This page is Accessories for stepper motors with integrated positioning control (85000), part number 85000-15-910X05000.
You can find the detail information about specifications and dimensions on part number 85000-15-910X05000.

Variation of this product

Part Number
85000-15-91
85000-15-911X05000
85000-15-92
85000-15-95
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Item Suitable for Form Weight in kg (ERP)
(kg)

286.13 €

1 4 Days Converterstepper motor NEMA 17/23-0.1113

179.66 €

1 4 Days Connection Cablestepper motor NEMA 34-0.7075

286.13 €

1 4 Days Converterstepper motor NEMA 34-0.1383

90.94 €

1 4 Days Adapterstepper motor NEMA 17/23Y0.0718

Tech Support