Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | belt width | Version 1 | H | B1 | Effective length LW | External length LA | Internal length LI | B2 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.39 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 1498 | 1513 | 1475 | 6.1 | 0.0892 | ||
16.39 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 1523 | 1538 | 1500 | 6.1 | 0.0904 | ||
17.11 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 1573 | 1588 | 1550 | 6.1 | 0.0943 | ||
17.11 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 1598 | 1613 | 1575 | 6.1 | 0.1062 | ||
17.11 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 1623 | 1638 | 1600 | 6.1 | 0.0938 | ||
18.46 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 1703 | 1718 | 1680 | 6.1 | 0.1085 | ||
18.46 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 1723 | 1738 | 1700 | 6.1 | 0.0976 | ||
19.78 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 1773 | 1788 | 1750 | 6.1 | 0.1021 | ||
19.78 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 1823 | 1838 | 1800 | 6.1 | 0.1070 | ||
21.71 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 1923 | 1938 | 1900 | 6.1 | 0.1162 | ||
22.27 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 1998 | 2013 | 1975 | 6.1 | 0.1199 | ||
22.27 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 2023 | 2038 | 2000 | 6.1 | 0.1221 | ||
22.27 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 2103 | 2118 | 2080 | 6.1 | 0.1233 | ||
22.27 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 2143 | 2158 | 2120 | 6.1 | 0.1272 | ||
24.54 € | 1 | 4 Days | 10 | Type 10/Z | 6 | 8.5 | 2383 | 2398 | 2360 | 6.1 | 0.1478 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 480 | 495 | 457 | 7.8 | 0.0546 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 506 | 521 | 483 | 7.8 | 0.0549 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 531 | 546 | 508 | 7.8 | 0.0579 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 558 | 573 | 535 | 7.8 | 0.0593 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 583 | 598 | 560 | 7.8 | 0.0621 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 603 | 618 | 580 | 7.8 | 0.0657 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 623 | 638 | 600 | 7.8 | 0.0683 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 653 | 668 | 630 | 7.8 | 0.0689 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 683 | 698 | 660 | 7.8 | 0.0700 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 693 | 708 | 670 | 7.8 | 0.0769 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 713 | 728 | 690 | 7.8 | 0.0764 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 733 | 748 | 710 | 7.8 | 0.0802 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 753 | 768 | 730 | 7.8 | 0.0837 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 773 | 788 | 750 | 7.8 | 0.0877 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 790 | 805 | 767 | 7.8 | 0.0848 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 803 | 818 | 780 | 7.8 | 0.0938 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 810 | 825 | 787 | 7.8 | 0.0877 | ||
12.36 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 823 | 838 | 800 | 7.8 | 0.0860 | ||
12.59 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 836 | 851 | 813 | 7.8 | 0.0916 | ||
12.59 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 848 | 863 | 825 | 7.8 | 0.0987 | ||
12.59 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 861 | 876 | 838 | 7.8 | 0.0925 | ||
12.59 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 873 | 888 | 850 | 7.8 | 0.0932 | ||
12.59 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 878 | 893 | 855 | 7.8 | 0.0999 | ||
12.59 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 898 | 913 | 875 | 7.8 | 0.0974 | ||
12.59 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 912 | 927 | 889 | 7.8 | 0.0977 | ||
12.59 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 923 | 938 | 900 | 7.8 | 0.1013 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 937 | 952 | 914 | 7.8 | 0.1021 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 948 | 963 | 925 | 7.8 | 0.1054 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 962 | 977 | 939 | 7.8 | 0.1092 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 973 | 988 | 950 | 7.8 | 0.1084 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 988 | 1003 | 965 | 7.8 | 0.1029 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 998 | 1013 | 975 | 7.8 | 0.1089 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1014 | 1029 | 991 | 7.8 | 0.1079 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1023 | 1038 | 1000 | 7.8 | 0.1101 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1039 | 1054 | 1016 | 7.8 | 0.1118 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1053 | 1068 | 1030 | 7.8 | 0.1134 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1064 | 1079 | 1041 | 7.8 | 0.1204 | ||
13.91 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1083 | 1098 | 1060 | 7.8 | 0.1276 | ||
15.61 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1098 | 1113 | 1075 | 7.8 | 0.1260 | ||
15.61 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1113 | 1128 | 1090 | 7.8 | 0.1261 | ||
15.61 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1128 | 1143 | 1105 | 7.8 | 0.1190 | ||
15.61 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1143 | 1158 | 1120 | 7.8 | 0.1222 | ||
15.61 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1166 | 1181 | 1143 | 7.8 | 0.1253 | ||
15.61 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1191 | 1206 | 1168 | 7.8 | 0.1347 | ||
15.61 € | 1 | 4 Days | 13 | Type 13/A | 8 | 11 | 1203 | 1218 | 1180 | 7.8 | 0.1305 |
Loading...
Main material | neoprene | Item | V-belt | RoHS | yes |
---|
Configure
Basic Attributes
belt width
Version 1
H
B1
Effective length LW
External length LA
Internal length LI
B2
Filter by standard shipping days
Optional Attributes