Mounting screw, steel (22280) (22280-1620)

Mounting screw, steel (22280) 22280-1620

Product Details:

Manufacturer part number: 22280-1620

Brand: NORELEM

Price: 14.21

Delivery time: 4 Days


Technical Data:

D3: 20

D=Thread: M16

A1: 28

A: 25

L: 66


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22280-1620

Part Number
22280-1620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D3 D=Thread A1 A L Suitable for Weight in kg (ERP)
(kg)

14.21 €

1 4 Days 20M16282566idler sprocket from ISO 16 B-10.1572

Loading...

  1. 1

Basic information

Main material steel Item Mounting Screw Product type for idler sprocket
Surface finish body galvanised RoHS true

This page is Mounting screw, steel (22280), part number 22280-1620.
You can find the detail information about specifications and dimensions on part number 22280-1620.

Variation of this product

Part Number
22280-1216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D3 D=Thread A1 A L Suitable for Weight in kg (ERP)
(kg)

9.34 €

1 4 Days 16M12251552idler sprocket to ISO 12 B-10.0720

Tech Support