Manufacturer part number: 10448-1282
Brand: NORELEM
Price: 1.44 €
Delivery time: 4 Days
Main colour: Yellow
Weight (ERP): 0.0166 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10448-1282
Type | Short Rollers | Short Roller Type | Straight | Form | A |
---|---|---|---|---|---|
Version 1 | For roller rails | Version 2 | Without wheel flange | Main material | Plastic |
Item | Roller element | Load capacity(N) | 150 | R1=Roller diameter(mm) | 28 |
RoHS | Yes |
This page is Plastic roller elements for roller rails, Form A (10448), part number 10448-1282.
You can find the detail information about specifications and dimensions on part number 10448-1282.
Part Number |
---|
10448-1281 |
10448-1283 |
10448-1284 |
10448-1285 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
1.35 € | 1 | 4 Days | Black | 0.0163 | ||
1.44 € | 1 | 4 Days | Red | 0.0165 | ||
1.44 € | 1 | 4 Days | Green | 0.0163 | ||
1.44 € | 1 | 4 Days | Grey | 0.0163 |