Roller element for roller rails with wheel flange, form B, plastic (10448) (10448-2284)

Roller element for roller rails with wheel flange, form B, plastic (10448) 10448-2284

Product Details:

Manufacturer part number: 10448-2284

Brand: NORELEM

Price: 1.59

Delivery time: 4 Days


Technical Data:

Main colour: green

Weight (ERP): 0.0182 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10448-2284

Part Number
10448-2284
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Weight (ERP)
(kg)

1.59 €

1 4 Days green0.0182

Loading...

  1. 1

Basic information

Form B Version 2 with wheel flange Version 1 for roller rails
Main material plastic Item Roller Element Load capacity(N) 150
R1=Roller diameter 28 RoHS yes

This page is Roller element for roller rails with wheel flange, form B, plastic (10448), part number 10448-2284.
You can find the detail information about specifications and dimensions on part number 10448-2284.

Variation of this product

Part Number
10448-2281
10448-2282
10448-2283
10448-2285
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Weight (ERP)
(kg)

1.44 €

1 4 Days black0.0180

1.59 €

1 4 Days yellow0.0181

1.59 €

1 4 Days red0.0180

1.59 €

1 4 Days grey0.0181

Tech Support