Protective net (96500) (96500-300X05000)

Protective net (96500) 96500-300X05000

Product Details:

Manufacturer part number: 96500-300X05000

Brand: NORELEM

Price: 200.60

Delivery time: 4 Days


Technical Data:

Recommended Ø: 300-600 mm

Length: 50 m / on the roll

Main colour: white

L=Length: 50M

Version 1: medium loading


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96500-300X05000

Part Number
96500-300X05000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Recommended Ø Length Main colour L=Length Version 1 G=Weight
(g/m)
Main material PL Edelstahl Weight (ERP)
(kg)

200.60 €

1 4 Days 300-600 mm50 m / on the rollwhite50Mmedium loading250--11.9400

Loading...

  1. 1

Basic information

Item Protective Net RoHS yes

This page is Protective net (96500), part number 96500-300X05000.
You can find the detail information about specifications and dimensions on part number 96500-300X05000.

Variation of this product

Part Number
96500-005X050002
96500-005X300003
96500-007X25000
96500-007X250001
96500-010X050002
96500-015X20000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Recommended Ø Length Main colour L=Length Version 1 G=Weight
(g/m)
Main material PL Edelstahl Weight (ERP)
(kg)

45.48 €

1 4 Days 5-10 mm50 m / on the rollblue50Mheavy loading16polytheneno1.2800

87.98 €

1 4 Days 5-25 mm300 m / on the rollcolourless300Mvery light load8polytheneno2.6700

157.64 €

1 4 Days 7-15 mm250 m / on the rollorange250Mmedium loading18--4.8880

112.73 €

1 4 Days 7-15 mm250 m / on the rollorange250Mlight loading14polytheneno3.9800

38.81 €

1 4 Days 10-20 mm50 m / on the rollblue50Mheavy loading27polytheneno1.8100

133.34 €

1 4 Days 15-25 mm200 m / on the rollblue200Mmedium loading18--3.8000

Tech Support