Manufacturer part number: 23414-36
Brand: NORELEM
Price: 8.58 €
Delivery time: 4 Days
Suitable for single joints of shaft Ø (D1): 36
D1: 64
D=internal diameter: 35
L=Length: 65
Weight (ERP): 0.0221 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23414-36
Version 1 | single | Main material | rubber | Item | Protective Sleeve |
---|---|---|---|---|---|
RoHS | yes |
This page is Protective sleeve single, rubber (23414), part number 23414-36.
You can find the detail information about specifications and dimensions on part number 23414-36.
Part Number |
---|
23414-24 |
23414-28 |
23414-32 |
23414-40 |
23414-45 |
23414-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for single joints of shaft Ø (D1) | D1 | D=internal diameter | L=Length | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
6.44 € | 1 | 4 Days | 24 | 44 | 23 | 56 | 0.0180 | ||
6.87 € | 1 | 4 Days | 28 | 49 | 28 | 66 | 0.0180 | ||
7.81 € | 1 | 4 Days | 32 | 56 | 32 | 63 | 0.0203 | ||
8.94 € | 1 | 4 Days | 40 | 64.5 | 38 | 74 | 0.0300 | ||
10.47 € | 1 | 4 Days | 45 | 69 | 41 | 78 | 0.0251 | ||
11.04 € | 1 | 4 Days | 50 | 85 | 50 | 100 | 0.0661 |