Table plate fastenings, Type I, form B single, steel (10908) (Part Numbers)

Table plate fastenings, Type I, form B single, steel (10908)
· Lightweight version for weight-optimised structures

· For universal fastening of plate materials.

· With self-drilling screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10908-15-302

Part Number
10908-15-302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.69 €

1 4 Days

Loading...

  1. 1

Basic information

Profile Ø30 Form B Version 2 type I
Main material steel Item Panel suspension Form definition single
ESD electrostatic discharging no RoHS yes PL Edelstahl no
Weight (ERP)(kg) 0.0940

This page is Table plate fastenings, Type I, form B single, steel (10908), part number 10908-15-302.
You can find the detail information about specifications and dimensions on part number 10908-15-302.

Tech Support