Manufacturer part number: 04470-05-96112022
Brand: NORELEM
Price: 167.21 €
Delivery time: 4 Days
B=Width: 35 mm
B1: 13 mm
B2: 20 mm
H=Height: 10 mm
H1: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04470-05-96112022
Part Number
|
---|
04470-05-96112022 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | J (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
167.21 € | 1 | 4 Days | 35 | 13 | 20 | 10 | 22 | 10 | 10 | 90 | 26.5 | 13.5 | 0.3328 |
Loading...
Application | Machined | Component material | High carbon steel | Form | B |
---|---|---|---|---|---|
Item | Catch plate | Kind of fastening | Elongated holes | Main material | High carbon steel |
Surface finish body | Black oxidised | Surface finish component | Tempered, black oxidised | Version 1 | Adjustable |
Version 2 | Stepped |
This page is Catch plate adjustable, off-set, form B ground, carbon steel (04470), part number 04470-05-96112022.
You can find the detail information about specifications and dimensions on part number 04470-05-96112022.
Configure
Basic Attributes
B=Width(mm)
B1(mm)
B2(mm)
H=Height(mm)
H1(mm)
H2(mm)
J(mm)
L=Length(mm)
L1(mm)
L2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04470-05-96108016 |
04470-05-96116030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B1 (mm) | B2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | J (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.14 € | 1 | 4 Days | 25 | 8.5 | 14 | 7.5 | 16 | 7 | 7 | 60 | 16.5 | 10 | 0.1178 | ||
247.43 € | 1 | 4 Days | 40 | 17 | 26 | 14 | 30 | 13 | 13 | 115 | 30 | 17.5 | 0.6745 |