Catch plate, carbon steel (05080) (05080-011)

Catch plate, carbon steel (05080) 05080-011

Product Details:

Manufacturer part number: 05080-011

Brand: NORELEM

Price: 14.38

Delivery time: 4 Days


Technical Data:

A max.: 19 mm

A min.: 17 mm

B1: 42 mm

D1: 6.5 mm

D2: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05080-011

Part Number
05080-011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A max.
(mm)
A min.
(mm)
B1
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
S1
(mm)
S2
(mm)
Weight (ERP)
(kg)

14.38 €

1 4 Days 1917426.59231639107553100.0595

Loading...

  1. 1

Basic information

Item Catch Plate Main material high carbon steel RoHS yes

This page is Catch plate, carbon steel (05080), part number 05080-011.
You can find the detail information about specifications and dimensions on part number 05080-011.

Variation of this product

Part Number
05080-031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A max.
(mm)
A min.
(mm)
B1
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
S1
(mm)
S2
(mm)
Weight (ERP)
(kg)

14.38 €

1 4 Days 3230598.513403050910824140.1803

Tech Support