Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10908-10-30
ESD electrostatic discharging | No | Item | Locking clip | Main material | Plastic |
---|---|---|---|---|---|
Profile | Ø30 | Version 2 | Type I | RoHS | Yes |
PL Edelstahl | No | Weight (ERP)(kg) | 0.0080 |
This page is Locking clips Ø30 type I (10908-10), part number 10908-10-30.
You can find the detail information about specifications and dimensions on part number 10908-10-30.