Multiblocks Ø30 type I (10908-06) (Part Numbers)

Multiblocks Ø30 type I (10908-06)
· Lightweight version for weight-optimised structures

· For fastening panel elements

· Pre-assembled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10908-06-30

Part Number
10908-06-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.34 €

1 4 Days

Loading...

  1. 1

Basic information

Type Mounting Supply Material Aluminum Version 2 Type I
Profile Ø30 Item Multiblock ESD electrostatic discharging Yes
RoHS Yes PL Edelstahl No Weight (ERP)(kg) 0.0790

This page is Multiblocks Ø30 type I (10908-06), part number 10908-06-30.
You can find the detail information about specifications and dimensions on part number 10908-06-30.

Tech Support