Manufacturer part number: 22007-05011
Brand: NORELEM
Price: 23.28 €
Delivery time: 4 Days
L1: 125
L=Length: 140
N=No. of teeth: 11
D=diameter: 16.65
Weight in kg (ERP): 0.0746 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22007-05011
P=Profile | T5 | Main material | aluminium | Item | Splined Shaft |
---|---|---|---|---|---|
DIN | DIN 7721 | Surface finish body | bright | RoHS | yes |
This page is Splined shaft profile T5, aluminium (22007), part number 22007-05011.
You can find the detail information about specifications and dimensions on part number 22007-05011.
Configure
Basic Attributes
L1
L=Length
N=No. of teeth
D=diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22007-05010 |
22007-05012 |
22007-05013 |
22007-05014 |
22007-05015 |
22007-05016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L1 | L=Length | N=No. of teeth | D=diameter | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
22.02 € | 1 | 4 Days | 125 | 140 | 10 | 15.05 | 0.0610 | ||
24.81 € | 1 | 4 Days | 125 | 140 | 12 | 18.25 | 0.0910 | ||
26.41 € | 1 | 4 Days | 125 | 140 | 13 | 19.85 | 0.1088 | ||
26.58 € | 1 | 4 Days | 132 | 140 | 14 | 21.45 | 0.1270 | ||
28.22 € | 1 | 4 Days | 132 | 140 | 15 | 23.05 | 0.1460 | ||
30.02 € | 1 | 4 Days | 140 | 140 | 16 | 24.6 | 0.1680 |