Tube clamp with foot for linear actuator, aluminium black powder-coated (29135) (29135-30)

Tube clamp with foot for linear actuator, aluminium black powder-coated (29135) 29135-30

Product Details:

Manufacturer part number: 29135-30

Brand: NORELEM

Price: 23.97

Delivery time: 4 Days


Technical Data:

B=Length: 60

C= width: 60

D: 6.5

hole arrangement: 2

L=height: 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29135-30

Part Number
29135-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Length C= width D hole arrangement L=height M1 M2 M3 M4 Type=Internal diameter V1 Weight in kg (ERP)
(kg)

23.97 €

1 4 Days 60606.52504042424530M8x250.1503

Loading...

  1. 1

Basic information

Main material aluminium Main colour black Component material steel
Item Tube Clamp Surface finish body powder-coated Surface finish component galvanised
Version 1 with foot Version 2 for linear actuator RoHS yes

This page is Tube clamp with foot for linear actuator, aluminium black powder-coated (29135), part number 29135-30.
You can find the detail information about specifications and dimensions on part number 29135-30.

Variation of this product

Part Number
29135-18
29135-40
29135-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Length C= width D hole arrangement L=height M1 M2 M3 M4 Type=Internal diameter V1 Weight in kg (ERP)
(kg)

28.19 €

1 4 Days 42425.51372828303018M6x200.0522

41.11 €

1 4 Days 90908.51706060646440M10x300.4040

45.68 €

1 4 Days 10510510.51857474808050M10x350.6660

Tech Support