Tube clamp 4-way flat aluminium, inch (29000) (29000-5D4D4)

Tube clamp 4-way flat aluminium, inch (29000) 29000-5D4D4

Product Details:

Manufacturer part number: 29000-5D4D4

Brand: NORELEM

Price: 42.71

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 2

B=Internal diameter: 2

C: 53

D: 70

E: 70


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29000-5D4D4

Part Number
29000-5D4D4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter B=Internal diameter C D E G H K L P Q R S T Weight in kg (ERP)
(kg)

42.71 €

1 4 Days 22537070--1181544545128M10x35M10x350.6751

Loading...

  1. 1

Basic information

Main material aluminium Component material steel Item Tube Clamp
Surface finish body tumbled Surface finish component galvanised Version 1 4-way flat
RoHS yes

This page is Tube clamp 4-way flat aluminium, inch (29000), part number 29000-5D4D4.
You can find the detail information about specifications and dimensions on part number 29000-5D4D4.

Variation of this product

Part Number
29000-5CPCP
29000-5CPCS
29000-5CRCR
29000-5CRCS
29000-5CSCS
29000-5CTCT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter B=Internal diameter C D E G H K L P Q R S T Weight in kg (ERP)
(kg)

23.00 €

1 4 Days 0.50.52025.525.5--43.567232349M6x20M6x200.0749

26.59 €

1 4 Days 10.527403340265984213365M8x25M6x200.1523

23.00 €

1 4 Days 0.750.752025.525.5--43.567232349M6x20M6x200.0541

26.59 €

1 4 Days 10.7527403340265984213365M8x25M6x200.1410

26.59 €

1 4 Days 11334040--73101333378M8x25M8x250.2200

26.59 €

1 4 Days 1.251.25334040--73101333378M8x25M8x250.1596

Tech Support