Tube clamps T-angle, aluminium, inch (29006) (29006-5CTCT)

Tube clamps T-angle, aluminium, inch (29006) 29006-5CTCT

Product Details:

Manufacturer part number: 29006-5CTCT

Brand: NORELEM

Price: 26.70

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 1.25

B=Internal diameter: 1.25

C: 38

D: 40

E: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29006-5CTCT

Part Number
29006-5CTCT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter B=Internal diameter C D E
(mm)
F G H
(mm)
K
(mm)
L
(mm)
M P
(mm)
R
(mm)
S
(mm)
Weight (ERP)
(kg)

26.70 €

1 4 Days 1.251.25384045534042.58093603372.5M8x250.1718

Loading...

  1. 1

Basic information

Mounting Method Clamp Type Screw Fastening Material Aluminum Item Tube clamp
Version 1 3-way flat Version 2 For round tubes Component material Steel
Surface finish body Galvanised RoHS Yes

This page is Tube clamps T-angle, aluminium, inch (29006), part number 29006-5CTCT.
You can find the detail information about specifications and dimensions on part number 29006-5CTCT.

Variation of this product

Part Number
29006-5CPCP
29006-5CRCR
29006-5CSCS
29006-5D2D2
29006-5D4D4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter B=Internal diameter C D E
(mm)
F G H
(mm)
K
(mm)
L
(mm)
M P
(mm)
R
(mm)
S
(mm)
Weight (ERP)
(kg)

23.09 €

1 4 Days 0.50.528253235.525305666432349M6x200.0907

23.09 €

1 4 Days 0.750.7528253235.525305666432349M6x200.0650

26.70 €

1 4 Days 11384045534042.58093603372.5M8x250.2350

41.39 €

1 4 Days 1.51.55556607456611161348840108M10x300.5584

42.88 €

1 4 Days 226366668466711311499845123M10x350.6568

Tech Support