Tube clamp straight, for round tubes, form B, aluminium tumbled (29022)

Tube clamp straight, for round tubes, form B, aluminium tumbled (29022)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· On request: clamping levers for tightening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29022-53025
29022-54032
29022-55040
29022-56048
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter B C D L=Length P Q R S Weight in kg (ERP)
(kg)

19.39 €

1 4 Days 30.125.1534080336022.5M8x250.1970

34.44 €

1 4 Days 40.1732.157356120409432M10x300.5710

35.71 €

1 4 Days 50.2240.1784661404511438M10x350.8240

72.53 €

1 4 Days 60.2748.27103801505811847M12x451.3600

Loading...

  1. 1

Basic information

Main material aluminium Component material steel Form B
Item Tube Clamp Surface finish body tumbled Surface finish component galvanised
Version 1 straight Version 2 for round tubes RoHS yes
PL Edelstahl no

Tech Support