Tube clamp 4-way flat aluminium, for round and square tubes (29004) (29004-53030)

Tube clamp 4-way flat aluminium, for round and square tubes (29004) 29004-53030

Product Details:

Manufacturer part number: 29004-53030

Brand: NORELEM

Price: 27.61

Delivery time: 4 Days


Technical Data:

A=Square socket: 30.2

B=Internal diameter: 30.1

C: 33

D: 45

E: 45


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29004-53030

Part Number
29004-53030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Square socket B=Internal diameter C D E G H K L P Q R S T Weight in kg (ERP)
(kg)

27.61 €

1 4 Days 30.230.133454540627686334655M8x35M8x350.2330

Loading...

  1. 1

Basic information

Main material aluminium Component material steel Item Tube Clamp
Surface finish body tumbled Surface finish component galvanised Version 1 4-way flat
Version 2 for round and square tubes RoHS yes

This page is Tube clamp 4-way flat aluminium, for round and square tubes (29004), part number 29004-53030.
You can find the detail information about specifications and dimensions on part number 29004-53030.

Variation of this product

Part Number
29004-54040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Square socket B=Internal diameter C D E G H K L P Q R S T Weight in kg (ERP)
(kg)

38.58 €

1 4 Days 40.340.24760606075105117485775M8x45M10x500.5251

Tech Support