Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29008-523030 |
29008-524040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Square socket | B=Square socket | C | D | E (mm) | G | H (mm) | L (mm) | M | Q (mm) | R (mm) | S (mm) | T (mm) | U | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.66 € | 1 | 4 Days | 30.3 | 30.3 | 46 | 45 | 45 | 100 | 62 | 108 | 77 | 31.5 | 46 | M8x45 | 23 | 46 | 0.3678 | ||
37.32 € | 1 | 4 Days | 40.4 | 40.4 | 60 | 60 | 60 | 129 | 75 | 136 | 99 | 40 | 57 | M8x60 | 30 | 57 | 0.6766 |
Loading...
Mounting Method | Clamp Type Screw Fastening | Material | Aluminum | Item | Tube clamp |
---|---|---|---|---|---|
Version 1 | 3-way flat | Version 2 | For square tubes | Component material | Steel |
Surface finish body | Tumbled | Surface finish component | Galvanised | RoHS | Yes |
Configure
Basic Attributes
A=Square socket
B=Square socket
C
D
E(mm)
G
H(mm)
L(mm)
M
Q(mm)
R(mm)
S(mm)
T(mm)
U
Filter by standard shipping days
Optional Attributes