Manufacturer part number: 29016-5225
Brand: NORELEM
Price: 26.62 €
Delivery time: 4 Days
A=Square socket: 25.3
B: 7
C: 30
D: 45
E: 45
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29016-5225
Main material | aluminium | Component material | steel | Item | Tube Clamp |
---|---|---|---|---|---|
N | 10 | Surface finish body | tumbled | Surface finish component | galvanised |
Version 1 | with flange | Version 2 | for square tubes | RoHS | yes |
This page is Tube clamp with flange aluminium, for square tubes (29016), part number 29016-5225.
You can find the detail information about specifications and dimensions on part number 29016-5225.
Configure
Part Number |
---|
29016-5230 |
29016-5240 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Square socket | B | C | D | E | G | H | K | L | M | R | S | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.62 € | 1 | 4 Days | 30.3 | 7 | 30 | 45 | 45 | 75 | 57 | 62 | 52.5 | 75 | 46 | M8x50 | 0.2596 | ||
30.02 € | 1 | 4 Days | 40.4 | 9 | 40 | 60 | 60 | 100 | 76 | 75 | 70 | 100 | 57 | M8x70 | 0.5385 |