Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29022-181
Main material | thermoplastic | A=Internal diameter | 18.1 | B | 5.5 |
---|---|---|---|---|---|
C | 21 | Component material | steel | D | M5X10 |
E | 32.5 | F | 15 | Form definition | with ball joint |
G | 40 | H | 20 | I | 34 |
Item | Tube Clamp | K | 30 | L=Length | 86 |
M | 30 | Mb | 5 | Surface finish component | galvanised |
Version 1 | straight | Version 2 | for round tubes | RoHS | yes |
PL Edelstahl | no | Weight in kg (ERP)(kg) | 0.0630 |
This page is Tube clamp straight, for round tubes, with ball joint, thermoplastic (29022), part number 29022-181.
You can find the detail information about specifications and dimensions on part number 29022-181.