Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29030-18 |
29030-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A | B | C | D | E | F | G=-Width | H=Length | K | M | N | P | R | S | T | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.18 € | 1 | 4 Days | 5.3 (2x) | 15 | 25 | 6.1 | 25 | 40 | 50 | 35 | - | 20 | 5 | 4.5 | 5.5 | M6-DIN 985 | 5 | 0.0234 | ||
4.86 € | 1 | 4 Days | 6.5 (4x) | 22 | 37.5 | 8.1 | 40 | 60 | 75 | 75 | 60 | 32.5 | 7.5 | 6.6 | 8.2 | M8-DIN 985 | 7 | 0.0855 |
Loading...
Main material | thermoplastic | Component material | steel | Item | Tube Clamp |
---|---|---|---|---|---|
Product type | with internal toothing | Surface finish component | galvanised | Version 1 | with foot |
RoHS | yes |
Configure
Basic Attributes
A
B
C
D
E
F
G=-Width
H=Length
K
M
N
P
R
S
T
Filter by standard shipping days
Optional Attributes