Manufacturer part number: 29030-530
Brand: NORELEM
Price: 18.55 €
Delivery time: 4 Days
A: 6.5 (4x)
C: 16
D: 9
E: 40
G=-Width: 75
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29030-530
Main material | aluminium | Component material | steel | Item | Tube Clamp |
---|---|---|---|---|---|
Product type | with internal toothing | Surface finish component | galvanised | Version 1 | with foot |
RoHS | yes | PL Edelstahl | no |
This page is Tube clamp with foot aluminium (29030), part number 29030-530.
You can find the detail information about specifications and dimensions on part number 29030-530.
Configure
Basic Attributes
A
C
D
E
G=-Width
H=Length
K
L
M
N
S
Filter by standard shipping days
Optional Attributes
Part Number |
---|
29030-518 |
29030-540 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A | C | D | E | G=-Width | H=Length | K | L | M | N | S | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.54 € | 1 | 4 Days | 5.3 (2x) | 13 | 7 | 25 | 50 | 35 | 38 | 32.5 | 20 | 5 | M6 | 0.0380 | ||
30.98 € | 1 | 4 Days | 8.5 (4x) | 22 | 11 | 56 | 100 | 100 | 76 | 72 | 44 | 10 | M10 | 0.3750 |