Tube clamp, 2-way hinge for round tubes, aluminium (29032) (29032-520)

Tube clamp, 2-way hinge for round tubes, aluminium (29032) 29032-520

Product Details:

Manufacturer part number: 29032-520

Brand: NORELEM

Price: 45.08

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 20.1

B=Internal diameter: 20.1

C: 45

D: 40

E: 42


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29032-520

Part Number
29032-520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter B=Internal diameter C D E F G H K L M P R S Weight in kg (ERP)
(kg)

45.08 €

1 4 Days 20.120.1454042404043138147733352M8x350.3784

Loading...

  1. 1

Basic information

Main material aluminium Component material steel Item Tube Clamp
Product type without toothing Surface finish body tumbled Surface finish component galvanised
Version 1 for round tubes Version 2 2-way hinge RoHS yes

This page is Tube clamp, 2-way hinge for round tubes, aluminium (29032), part number 29032-520.
You can find the detail information about specifications and dimensions on part number 29032-520.

Variation of this product

Part Number
29032-514
29032-516
29032-518
29032-525
29032-530
29032-540
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter B=Internal diameter C D E F G H K L M P R S Weight in kg (ERP)
(kg)

33.55 €

1 4 Days 14.114.1252629.43026278795.5442137.5M6x180.0566

33.55 €

1 4 Days 16.116.1252629.43026278795.5442137.5M6x180.1149

33.55 €

1 4 Days 18.118.1252629.43026278795.5442137.5M6x180.1061

45.08 €

1 4 Days 25.125.1454042404043138147733352M8x350.3480

45.08 €

1 4 Days 30.130.1454042404043138147733352M8x350.3009

63.42 €

1 4 Days 40.240.26056575656601882001004869M10x500.7904

Tech Support